Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High-voltage types (20V rating)
  • Propagation delay time = 60ns (typ.) at CL = 50pF, VDD = 10V
  • Buffered inputs and outputs
  • Standard symmetrical output characteristics
  • 100% tested for maximum quiescent current at 20V
  • 5V, 10V and 15V parametric ratings
  • Maximum input current of 1µA at 18V over full package temperature range; 100nA at 18V and +25 °C
  • Noise margin (over full package temperature range):
    • 1V at VDD = 5V
    • 2V at VDD = 10V
    • 2.5V at VDD = 15V
  • Meets all requirements of JEDEC tentative standards No. 13B, "Standard Specifications for Description of "B" Series CMOS Device's

Description

The CD4000BMS (dual 3 plus inverter), CD4001BMS (quad 2-input), CD4002BMS (dual 4-input), and CD4025BMS (triple 3-input) NOR gates provide the system designer with direct implementation of the NOR function and supplement the existing family of CMOS gates. All inputs and outputs are buffered. The CD4000BMS, CD4001BMS, CD4002BMS, and the CD4025BMS are supplied in these 14-lead outline packages: Braze Seal DIP H4X and H4Q, Frit Seal DIP H1B, and Ceramic Flatpack H3W.

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)
CD4001BDMSRObsoleteN/AOut of StockContactSBDIP14#TubeNot Applicable2.5mm19.0 x 7.4 x 2.415962R9582602VCCExemptGold Plate over compliant Undercoat-e425-55 to +125°C
CD4001BHSRLast Time BuyAvailableOut of StockRoHS:EN
RoHS:JA
DIEDie Waffle PackNot Applicable0.0 x 0.0 x 0.005962R9582602V9AYesNone100-55 to +125°C
CD4001BKMSRObsoleteN/AOut of StockContactCFP14#TrayNot Applicable1.3mm9.8 x 6.5 x 0.005962R9582602VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C
CD4001BKNSRObsoleteN/AOut of StockContactCFP14#TrayNot Applicable1.3mm9.8 x 6.5 x 0.005962R9582605VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?