Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Single supply voltage
  • Power-On Reset functionality
  • 5-bit programmable threshold voltage
  • Standby mode, low current consumption
  • Serial Parallel Interface (SPI)
  • ESD-HBM Protection >4kV (QFN16 package)
  • Packages
    • QFN-16 (4.0mm x 4.0 mm)
    • CSP-12 (1.9mm x 1.9 mm)

Description

The CCG1401 is a universal programmable transimpedance amplifier providing power level control for optical sensor, medical and scientific applications. It operates from a single supply voltage and is controlled via a standard SPI interface. The chip is available in a QFN16 package or a tiny 1.9mm x 1.9mm Chip-Scale Package (CSP) enabling very small PCB footprints.

Benefits

  • Provides flexible power level control with programmable transimpedance and frequency range
  • Small footprint

Applications

  • Optical devices with photodiodes
  • Industrial, medical and scientific sensors
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pkg. Dimensions (mm)Pb (Lead) Free
CCG1401CSPObsoleteN/AOut of StockCSP1212#Tape & Reel11.86 x 1.91 x 0.635Yes
CCG1401QFNObsoleteN/AOut of StockQFN1616#Tape & Reel34.0 x 4.0 x 0.75Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?