| CAD Model: | View CAD Model |
| Pkg. Type: | TEPBGA |
| Pkg. Code: | AEG420 |
| Lead Count (#): | 420 |
| Pkg. Dimensions (mm): | 35.0 x 35.0 x 2.33 |
| Pitch (mm): | 1.27 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 420 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tray |
| Length (mm) | 35 |
| MOQ | 24 |
| Moisture Sensitivity Level (MSL) | 3 |
| PCI Bus | 66MHz/64 bit PCI |
| Package Area (mm²) | 1225 |
| Pb Free Category | e1 SnAgCu |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 35.0 x 35.0 x 2.33 |
| Pkg. Type | TEPBGA |
| Power Consumption Max (W) | 1.9 |
| Price (USD) | $138.91083 |
| Processor Bus | PowerQUICC II (MPC82xx)-100MHz |
| Qty. per Carrier (#) | 24 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 2.33 |
| Width (mm) | 35 |
The CA91L8260B (PowerSpan II Single) is a single-port PCI bus switch that bridges PCI to the PowerQUICC II (MPC8260), MPC7xx, PowerPC™ 7xx, and PMC-Sierra WinPathT™ processors.