Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Processor (60x) Bus Interface (64-bit/100 MHz)
  • SDRAM Interface – 64-bit data bus, 72-bit data bus with ECC
  • FLASH/ROM Interface
  • Dual UARTs
  • I2C Interface
  • Interrupt Controller

Description

The PowerPro™ delivers memory control support for PowerPC® processors (MPC750, MPC740) and the IDT PowerPC-to-PCI bus switch, PowerSpan™. The PowerPro is designed to leverage the switched PCI architecture of PowerSpan II in PowerPC applications.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
CA91L750-100ILVObsoleteN/AOut of StockPBGA376#IYesTray
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?