Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • MOSFET Input Stage Provides:
  • Very High ZI = 1.5 TΩ (1.5 x 1012Ω) (Typ)
  • Very Low II 5pA (Typ) at 15V Operation = 2pA (Typ) at 5V Operation
  • Ideal for Single-Supply Applications
  • Common-Mode Input-Voltage Range Includes Negative Supply Rail; Input Terminals can be Swung 0.5V Below Negative Supply Rail
  • CMOS Output Stage Permits Signal Swing to Either (or both) Supply Rails
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Description

CA3130A and CA3130 are op amps that combine the advantage of both CMOS and bipolar transistors. Gate-protected P-Channel MOSFET (PMOS) transistors are used in the input circuit to provide very-high-input impedance, very-low-input current, and exceptional speed performance. The use of PMOS transistors in the input stage results in common-mode input-voltage capability down to 0. 5V below the negative-supply terminal, an important attribute in single-supply applications. A CMOS transistor-pair, capable of swinging the output voltage to within 10mV of either supply-voltage terminal (at very high values of load impedance), is employed as the output circuit. The CA3130 Series circuits operate at supply voltages ranging from 5V to 16V, (±2. 5V to &#plusmn8V). They can be phase compensated with a single external capacitor, and have terminals for adjustment of offset voltage for applications requiring offset-null capability. Terminal provisions are also made to permit strobing of the output stage. The CA3130A offers superior input characteristics over those of the CA3130.

Parameters

AttributesValue
Channels (#)1
Temp. Range (°C)-55 to +125°C
Bandwidth (MHz)15
Gain Min1
Offset Voltage (Max) (mV)8
IBIAS (nA)0.005
CMRR (dB)90
PSRR (db)90
Rail-to-Rail Input-Vs
Rail-to-Rail OutputNo
IS per Amp (mA)2
Noise VN (nV/√Hz)23000
Single Supply Voltage Range (V)5 - 16
Slew Rate (V/µs)30
VOUT (V)13.3
VS (Min) (V)5
VS (Max) (V)16
AVOL (dB)110
Topology [Rail 1]VFA
EnableStrobe
Output Headroom (V)1.7
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
PDIP9.7 x 6.6 x 3.9482.5
SOICN4.9 x 3.9 x 0.0081.3

Applications

  • Ground-Referenced Single Supply Amplifiers
  • Fast Sample-Hold Amplifiers
  • Long-Duration Timers/Monostables
  • High-Input-Impedance Comparators (Ideal Interface with Digital CMOS)
  • High-Input-Impedance Wideband Amplifiers
  • Voltage Followers (eg Follower for Single-Supply D/A Converter)
  • Voltage Regulators (Permits Control of Output Voltage Down to 0V)
  • Peak Detectors
  • Single-Supply Full-Wave Precision Rectifiers
  • Photo-Diode Sensor Amplifiers
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryMOQTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
CA3130EZActiveAvailableIn StockRoHS:EN
PDIP1ku | $1.418#TubeNot Applicable2.5mm9.7 x 6.6 x 3.94YesPb-Free 100% Matte Tin Plate w/Anneal-e32000-55 to +125°CMALAYSIA, TAIWAN, PHILIPPINESUSA
CA3130MZActiveAvailableIn StockContactSOIC1ku | $1.418#Tube31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e31960-55 to +125°CCHINAUSA
CA3130MZ96ActiveN/AOut of StockContactSOIC1ku | $1.418#Reel31.3mm4.9 x 3.9 x 0.00YesPb-Free 100% Matte Tin Plate w/Anneal-e32500-55 to +125°CCHINAUSA

Support Communities

  1. TINA TI or SPICE Simulation Models

    Hello Everyone, Requesting you to provide TINA TI or LT SPICE Model for the given part:  CA3130AE/CA3130EZ Thanks and regards, pavan

    Feb 9, 2024

Knowledge Base

  1. What is the function of the CA3130 and CA3130A strobe pin?

    Question:The data sheet shows pin 8 as strobe but I don't see where it describes how the strobe operates. What is the function of this pin?   Answer:The strobe pin can perform two functions: 1.  Taking the output low until ready to measure the data. If the strobe ...

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?