Skip to main content
Renesas Electronics Corporation

Features

  • IT (RMS) : 8 A
  • VDRM : 600 V
  • IFGTI, IRGTI, IRGT III : 30 mA (20 mA)Note5
  • Viso : 2000 V
  • Insulated Type
  • Planar Passivation Type
  • UL Recognized : Yellow Card No. E223904

Description

Support is limited to customers who have already adopted these products.

Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.

Applied Filters: