Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • IT (RMS) : 8 A
  • VDRM : 800 V (Tj = 125°C)
  • IFGTI, IRGTI, IRGTIII : 30 mA
  • Viso : 1800 V
  • The Product guaranteed maximum junction temperature 150°C
  • Insulated Type
  • Planar Type
  • UL Recognized: File No. E223904

Description

Support is limited to customers who have already adopted these products.

Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) Free
BCR8LM-14LB-A8#B00ObsoleteN/AOut of StockTO-220FL3#TubeYes
BCR8LM-14LB-AR#B00ObsoleteN/AOut of StockTO-220FL3#TubeYes
BCR8LM-14LB#B00ObsoleteN/AOut of StockTO-220FL3#TubeYes