Skip to main content

Features

  • IT (RMS): 8A
  • VDRM: 800V
  • Tj: 150 °C
  • IFGTI, IRGTI, IRGT III: 30mA
  • Insulated Type
  • Planar Passivation Type
  • Viso: 2000V

Description

The BCR8FM-16LB 800V, 8A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for white goods and home appliance applications.

Applications

  • Power supply
  • Solid state relay
  • Motor control
  • Heater control
  • General-purpose AC power control

Applied Filters: