Features
- IT (RMS) : 3 A
- VDRM : 600 V
- IFGTI, IRGTI, IRGT III : 20 mA
- Viso : 1800 V
- The Product guaranteed maximum junction temperature 150°C
- Insulated Type
- Planar Type
- UL Recognized : File No. E223904
Description
Support is limited to customers who have already adopted these products.
Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.
Applied Filters: