Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • IT (RMS): 30A
  • VDRM: 400V
  • Tj: 150 °C
  • IFGTI, IRGTI, IRGT III: 30mA
  • Insulated type
  • Planar passivation type
  • Viso: 2000V

Description

The BCR30FM-8LB 400V, 30A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for motor control, heater control, power supply, solid state relay, and other general-purpose AC control applications.

Applications

  • General-purpose AC control
  • Motor control
  • Heater control
  • Power supply
  • Solid state relay
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypePb (Lead) Free
BCR30FM-8LB#BB0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TO-220FP3#TubeYes
BCR30FM-8LB#BG0ObsoleteN/AOut of StockContactTO-220FPA3#TubeNo
BCR30FM-8LB#BH0ObsoleteN/AOut of StockContactTO-220FPA3#TubeYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?