Features
- IT (RMS) : 25 A
- VDRM : 800 V (Tj=125°C)
- Tj: 150 °C
- IFGTI, IRGTI, IRGT III : 50 mA
- Insulated Type
- Planar Passivation Type
- Viso : 2000V
- UL Recognized: File No. E223904
Description
Support is limited to customers who have already adopted these products.
Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.
Applied Filters: