Skip to main content
Renesas Electronics Corporation

Features

  • IT (RMS): 16A
  • VDRM: 600V
  • Tj: 150 °C
  • IFGTI, IRGTI, IRGT III: 30mA
  • Insulated type
  • Planar passivation type
  • Viso: 2000V

Description

The BCR16FR-12LB 600V, 16A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for applications that frequently turn on with a large inrush current such as printer fusers and motors.

Applications

  • Printer fusers
  • Motors

Applied Filters: