Skip to main content

Features

  • IT (RMS) : 12A
  • VDRM: 800 V (Tj = 125°C)
  • Tj: 150°C
  • IFGTI, IRGTI, IRGT III: 30 mA
  • Viso: 2000V
  • Insulated Type
  • Planar Passivation Type
  • UL Recognized: File No. E223904

Description

Support is limited to customers who have already adopted these products.

Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.

Applied Filters: