Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • IT (RMS): 12A
  • VDRM: 800V (Tj = 125 ºC)
  • Tj: 150 °C
  • IFGTI, IRGTI, IRGT III: 50mA
  • Insulated type
  • Planar passivation type
  • Viso: 2000V

Description

The BCR12FM-14LC 700V, 12A Triac for medium power use offers a 1.5V gate trigger voltage, 50mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for low inrush current AC load applications.

Applications

  • Low inrush current AC load applications
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) Free
BCR12FM-14LC#BG0ObsoleteN/AOut of StockTO-220FPA3#TubeYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?