Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • IT (RMS): 12A
  • VDRM: 600V
  • IFGTI, IRGTI, IRGT III: 30mA
  • Maximum junction temperature of 150 °C
  • Non-insulated type
  • Planar passivation type

Description

The BCR12CS-12LB 600V, 12A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for contactless AC switch, light dimmer, electronic flasher unit, control of household equipment such as TV sets, stereo systems, refrigerators, washing machines, infrared kotatsu, carpet, and electric fans, solenoid driver, small motor control, solid state relay, copying machine, electric tool, electric heater control, and other general-purpose control applications.

Applications

  • General-purpose AC control
  • Contactless AC switch
  • Electric heater control
  • Household equipment control
  • Solenoid control
  • Solid state relay
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) Free
BCR12CS-12LB#B00ObsoleteN/AOut of StockLDPAK(S)-(1)4#TubeYes
BCR12CS-12LB#BH0ObsoleteN/AOut of StockTO-2634#TubeYes
BCR12CS-12LBA1#BH0ObsoleteN/AOut of StockTO-2624#TubeYes
BCR12CS-12LBT1#BH0ObsoleteN/AOut of StockTO-2634#Embossed TapeYes
BCR12CS-12LBT2#BH0ObsoleteN/AOut of StockTO-2634#Embossed TapeYes
BCR12CS12LBT11#B00ObsoleteN/AOut of StockLDPAK(S)-(1)4#Embossed TapeYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?