Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • IT(RMS): 10A
  • VDRM: 800V
  • IFGTI, IRGTI, IRGT III: 50mA
  • Tj: 150 °C
  • Planar passivation type
  • High commutation

Description

The BCR10CM-16LH 800V, 10A Triac for medium power use offers a 1.5V gate trigger voltage, 50mA gate trigger current, an operating temperature range of -40 °C to 150 °C, and can be used for power supply, motor control, heater control, solenoid control, and other general-purpose AC control applications.

Applications

  • General-purpose AC control
  • Power supply
  • Motor control
  • Heater control
  • Solenoid control
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypePb (Lead) Free
BCR10CM-16LH-1#BB0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TO-220AB4#TubeYes
BCR10CM-16LH#BB0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TO-220AB4#TubeYes
BCR10CM-16LH#BH0ObsoleteN/AOut of StockContactTO-220ABA4#TubeYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?