| CAD Model: | View CAD Model |
| Pkg. Type: | TO-92 |
| Pkg. Code: | pkg_11566 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TO-92 |
| Lead Count (#) | 3 |
| Carrier Type | Adhesive Tape |
| Pb (Lead) Free | Yes |
| (dv/dt) c (Min) (V/µs) | 0.5 |
| Application | Whitegoods, Small Appliances, etc. |
| IRGT I (Max) (mA) | 5 |
| IRGT III (Max) (mA) | 5 |
| IT (RMS) (A) | 0.8 |
| ITSM (A) | 8 |
| Insulated Type | No |
| Lead Compliant | Yes |
| MOQ | 2000 |
| Rth (j-c) (degC/W) | 60 |
| Tape & Reel | No |
| Tc (°C) | 56 |
| Tj (°C) | 125 |
| VDRM (V) | 600 |
| VDSM (V) | 720 |
| VGT (Max) (V) | 2 |
| VTM (Max) (V) | 2 |
| di/dt (Max) (A/µs) | 20 |
Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.