Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Automotive Inductive Position Sensors

Renesas’ contactless position sensor solutions are magnet-free, significantly reducing materials costs while providing immunity to magnetic stray fields – a mandatory requirement for many applications. The inductive position sensors interface with low-cost PCB-based coils and simple metallic targets, providing single-chip design flexibility for rotary on-axis (end-of-shaft) and off-axis (side-shaft or through-shaft) sensors, as well as linear and arc position sensors; from small angles up to full 360° absolute angle sensing. The design of the multi-sector rotary sensors provides a massive improvement in sensor accuracy for small angular measurements or sensors with a large number of pole pairs. The devices are ideal for use in a wide range of motor commutation applications in automotive, industrial, medical, and consumer markets.

Benefits Contactless Position Sensor Solution

Benefits of Contactless Position Sensor Solutions

  • No magnets required; reduces system cost
  • Through-shaft capabilities
  • Flexible for motor designs in harsh environment
  • Supports high speed
  • Developed according to ISO 26262
  • High accuracy in all applications
  • Lower weight, smaller size
  • Stray field immunity
  • Tolerance to mechanical misalignment
  • Single IC for on-axis and off-axis sensor designs
  • Full resolution for every angle range