Skip to main content
Renesas Electronics Corporation

Renesas’ automotive product portfolio includes integrated power management ICs (PMICs) that support the power requirements of most central displays. These PMICs also support the power requirements of most combinations of image sensor, image signal processor, and encoder technology for automotive applications—including rear- and surround-view HD cameras, driver monitoring cameras, HD dash cams, rear seat entertainment, and virtual dashboards. We offer automotive PMICs that support the power requirements and power sequences of automotive RH850 microcontrollers, such as RH850/E1x, RH850/C1x and RH850/P1x (with built-in voltage regulator for the MCU core).