Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Automotive Photocouplers

Automotive photocouplers (transistor output, IC output) are available in small packages with high isolation voltage (3.75KV) and high-temperature operation up to 135 °C. This facilitates customer design, including safety assurance and temperature characteristics.

We classify the quality level of our products into "standard quality" and "high-quality level", and all the products listed here are of "high-quality level". Read the "Notice" in the datasheet before use.