Skip to main content
Renesas Electronics Corporation

Description

The AT25SF041B is a member of our standard class code and data storage solutions designed for 3V systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.

The architecture includes erase block sizes that are optimized to meet the needs of today's code and data storage applications and three security register pages for unique device serialization, system-level Electronic Serial Number (ESN) storage, locked key storage, etc.

  • Universally compatible pinout and command set
  • Standard block architecture
  • Supports Dual I/O, Quad I/O and XiP operation
  • Continuous read, wrap and burst modes for XiP

Parameters

AttributesValue
Memory ClassStandard Flash
Memory Density4
Operating Voltage Range (V)2.5 - 3.6
Speed108 MHz
InterfaceSingle, Dual, Quad SPI
Temp. Range (°C)-40 to +85°C
Deep Power Down (µA)1.2
Read Current (mA)3.3
Key BenefitStandard features

Package Options

Pkg. TypePkg. Dimensions (mm)Pitch (mm)
DFN2 x 30.5
DWF——
SOIC-N3.81 x 4.801.27
SOIC-W5.18 x 7.701.27
UDFN5 x 61.27

Applied Filters: