Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
64Mbit, 1.8V SPI Serial Flash Memory with Quad I/O Enabled (Single, Dual) and QPI Support

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)3A991.b.1.a
HTS (US)8542.32.0051
Pb (Lead) FreeYes

Product Attributes

Sample CatalogRequest Samples
Pkg. TypeWLCSP
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Country of AssemblyCHINA
Country of Wafer FabricationCHINA
Deep Power Down (µA)0.7
InterfaceQuad SPI (default), Single, Dual, QPI
Key BenefitStandard features
Memory ClassStandard Flash
Memory Density64
Memory TypeStandard
Operating Voltage Range (V)1.65 - 1.95
Pb (Lead) FreeYes
Qty. per Reel (#)3000
Read Current (mA)2
Speed133 MHz
Supply Voltage Vcc (V)1.65 - 1.95
Temp. Range (°C)-40 to +85°C
Vcc (V)1.65-1.95

Description

The AT25QL0641C is a member of our standard class code and data storage solutions designed for 1.8V systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.

The architecture includes erase block sizes that are optimized to meet the needs of today's code and data storage applications and three security register pages for unique device serialization, system-level Electronic Serial Number (ESN) storage, locked key storage, etc.