Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The AT25PE40 DataFlash-L has the same features and performance as our DataFlash® family with a standard pin assignment that enables easy replacement of Micron M25PE products that are no longer available and unable to support those designs that have gone to mass production.

Parameters

AttributesValue
Memory Density4
Operating Voltage Range (V)1.65 - 3.6
Speed85 MHz
InterfaceSingle SPI
Temp. Range (°C)-40 to +85°C
Deep Power Down (µA)0.3
Read Current (mA)6

Package Options

Pkg. TypePkg. Dimensions (mm)Pitch (mm)
DFN5 x 61.27
SOIC-N3.81 x 4.801.27
SOIC-W5.18 x 7.701.27
Part NumberStatusLongevityStockPackageBudgetary Price (USD)Sample CatalogCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
AT25PE40-MHN-TActive2027 JanIn StockDFN1ku | $0.95<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1TAIWANTAIWAN
AT25PE40-MHN-YActive2027 JanOut of StockDFN1ku | $0.95<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tray1TAIWANTAIWAN
AT25PE40-SHN-BActive2027 JanOut of StockSOIC-W1ku | $0.8<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tube1TAIWANTAIWAN
AT25PE40-SHN-TActive2027 JanIn StockSOIC-W1ku | $0.8<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1TAIWANTAIWAN
AT25PE40-SSHN-BActive2027 JanIn StockSOIC-N1ku | $0.78<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tube1PHILIPPINES, TAIWANTAIWAN
AT25PE40-SSHN-TActive2027 JanIn StockSOIC-N1ku | $0.78<a href="https://www.renesas.com/samplecomponents/scripts/samplecenter/adestotech?cmd=menu" title="Request Samples" rel="noreferrer">Request Samples</a>Tape & Reel1PHILIPPINES, TAIWANTAIWAN

Support Communities

  1. Queries on Flash AT25PE40

    ... pulled up , is there any possibility that could cause maloperation ? If RESET is pulled up , is there any possibility that could cause maloperation ? After power off ,for 80 millisec time valid supply is there at flash. Does this time is sufficient for AT25PE40 ? Please mention any Errata for this AT25PE40

    Aug 31, 2021
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?