Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The AT25PE16 DataFlash-L has the same features and performance as our DataFlash® family with a standard pin assignment that enables easy replacement of Micron M25PE products that are no longer available and unable to support those designs that have gone to mass production.

Parameters

AttributesValue
Memory Density16
Operating Voltage Range (V)2.3 - 3.6
Speed85 MHz
InterfaceSingle SPI
Temp. Range (°C)-40 to +85°C
Deep Power Down (µA)0.3
Read Current (mA)6

Applied Filters: