Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
1 Mbit Ultra-low Energy Serial Flash Memory

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):2 x 3
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.32.0051
Pb (Lead) FreeYes

Product Attributes

Sample CatalogRequest Samples
Pkg. TypeDFN
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Country of AssemblyTAIWAN
Deep Power Down (µA)0.1
Flash by TaskBoot Loader, Datalogging, Execute-in-Place, System Settings
InterfaceSingle, Dual, Quad SPI
Key Benefit90% energy savings
Longevity2031 Jan
MOQ5000
Memory ClassUltra-Low Energy
Memory Density1
Operating Voltage Range (V)1.65 - 3.6
Pb (Lead) FreeYes
Pitch (mm)0.5
Pkg. Dimensions (mm)2 x 3
Price (USD)$0.27434
Qty. per Reel (#)5000
Read Current (mA)1.2
Speed85 MHz
Temp. Range (°C)-40 to +85°C
Vcc (V)1.65-3.6

Description

The AT25EU001A is the lowest energy member of our System Enhancing class of code and data storage solutions designed for all system memory tasks including boot/code shadowing and small byte load updates. It is universally compatible and combines low power with faster Read performance to save more than 70% energy.