Skip to main content
Renesas Electronics Corporation

ASIC & IP Products

ASICs (application-specific integrated circuits) are custom ICs designed to meet your unique needs. Renesas collaborates with you throughout the development process to produce solutions for a wide variety of applications. Our broad range of IP options includes in-house and third-party IP solutions. With a comprehensive ASIC process, including manufacturing and testing, we have the flexibility to design the right custom IC for you.

Renesas IP is incorporated into microcontrollers (MCUs) and system-on-chip (SoC) product spans, including a central processing unit (CPU) IP, communication interface IP, timer IP, memory IP, and analog IP. We offer access to high-demand assets from our high-performance, high-quality, silicon-proven IP portfolio.

Custom ASIC Expertise

Leveraging over 30 years of ASIC expertise, we create custom SoCs tailored to your specific needs in digital, analog, and power domains.

Configurable IP Access

We design highly flexible, high-performance SoCs from scratch and offer a wide selection of IP solutions from our in-house portfolio and leading vendors.

Dedicated Support

Comprehensive collaboration—from concept to production—leverages proprietary development assets and established production and quality management.

Advanced & High-Voltage Processes

Cutting-edge processes, customized through external partnerships and in-house fabs, include 3nm and 2nm technologies and high-voltage processes above 40nm.

Benefits of Renesas ASICs

Benefits of Renesas ASICs

With the adoption of AI and the advancement of sensing and communication technologies, data processing volume has surged—driving unprecedented demand for high-speed, high-capacity signal processing. Renesas ASICs meet this demand with advanced techniques, including circuit design, layout, and low power consumption, to achieve complex, large-scale functionalities.

  • Differentiated Solutions: Differentiate your product from the competition through integration.
  • Optimized Performance: Meet your performance requirements without making trade-offs.
  • Smallest Size: Reduce die size through integration.
  • IP Protection: Integrate your proprietary IP into silicon to make it secure.
  • Industry Standard Design: Meet any standards you require as part of the design and manufacturing process.
  • Functional Safety: Design your ASIC with safety from the start with ISO 26262.
  • Improved Reliability: Reduce your bill of materials through integration and fewer components, improving reliability.
  • Advanced Packaging: Choose from extensive package options—from SOP, QFP, and QFN to WL-CSP and FCBGA—and small to large pin counts and sizes.

Integrated ASIC Capabilities

Integrated ASIC Capabilities

Renesas ASICs combine advanced technologies and sophisticated processes to produce custom solutions that work for you.

IP Cores
  • Renesas in-house IP
  • Arm subsystems
  • eTCAM, SerDes
Packages
  • SOP, QFP, QFN
  • WL-CSP, FCBGA
  • SiP, chiplet, etc.
Diverse Processes
  • Cutting-edge: Up to 3nm
  • Conventional: ~12nm
  • High-voltage: above 40nm
Mass Production
  • In-house/external fab
  • OSAT control
  • Logistics