Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

IP Utility - TCAM FE-Lib for Product Study

The FE library for trials verifies potential of new Advanced power-saving TCAM solutions to be supplied

TCAM FE-Lib for trials toward the product specifications examination phase allows customers to study new solutions using the TCAM macro with a desired configuration suited for advanced technologies such as TSMC N7.

What are “TCAM solutions” to be newly supplied?

  • FE-Lib of the TCAM is provided before concluding IP license.
  • Allows customers to examine specifications of the TCAM macro with a desired configuration suited for advanced technologies (such as 7 nm).
  • The advanced TCAM macro with functions (including extended search function and power saving using pre-search) can be incorporated in customers’ original devices.
  • Cost-effective TCAM macro (such as area-saving and high-efficiency DFT technology using custom macros).

Provision of cutting-edge TCAM macro and functions that provide added value further enhances the value of customers’ applications.

Image
Value of New TCAM Solutions

Contact Us

For general inquiries about IP licenses, please contact us.

Contact us