Features
- No limit of VLED or ILED, controller not exposed to high voltage/current
- One global high accurate 10-bit DAC which sets the LED current (±.5% accurate)
- 16 independent 8-bit DACs can be used to boost/decrease LED current within certain frames
- Packages:
- QFN-48 (7.0mm x 7.0mm, 0.5mm pitch)
- LQFP-44 (10mm x 10mm, 0.8mm pitch)
Description
The AS3824 is a 16-channel LED TV backlight controller which performs local dimming of sections of a display screen to provide both improved picture quality and valuable power savings of up to 20% to 30%.
The AS3824 backlight controller is intended for use in the latest high-definition (HD) and ultra-high-definition (UHD, or 4K) televisions, as well as high dynamic range (HDR) monitors and displays.
The AS3824 includes a fully flexible 12-bit PWM generator for each of its 16 channels, to enable sections of a display screen to be dimmed independently. Each PWM generator may be synchronized with an external synchronization signal.
The local dimming enabled by the AS3824 also provides for additional system power savings compared to global backlight controllers.
Benefits
- All LED backlight topologies
- Optimum power savings through local dimming
- Highest brightness uniformity
- High dynamic range boost function
- Global dimming mode available
- Lowest BOM
- Two package types are available
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 16 |
| Brightness Control | SPI |
| Input Voltage (Min) (V) | 4.5 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage Range (V) | 4.5 - 5.5 |
| Integrated Diode | No |
| Interface | SPI |
| Fault Switch | Yes |
| Over Voltage Protection | No |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| 48 QFN | 7 x 7 | 48 | 0.5 |
Applications
- HD TVs
- UHD TVs
- Monitor
- High dynamic range (HDR) monitors and displays
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Advanced Features | Pb (Lead) Free |
|---|---|---|---|---|---|---|---|---|---|
| AS3824A1-ZQFT | Active | Available | In Stock | 48 QFN | 48# | Tape & Reel | 3 | 10bit global or 8bit individual Analog dimming DAC, DC/DC FB Control | Yes |
| AS3824E1-ZQFT | Active | Available | In Stock | 48 QFN | 48# | Tape & Reel | 3 | Default Direct PWM Mode, 10bit global or 8bit individual Analog dimming DAC, DC/DC FB Control | Yes |
- Datasheet - Short-FormAS3824 Short-Form DatasheetRECOMMENDEDPDF 327 KB R16DO0040EU0130 Rev.1.30 Jul 17, 2024
- Datasheet - Short-FormAS3824 Short-Form DatasheetRECOMMENDEDPDF 327 KB R16DO0040EU0130 Rev.1.30 Jul 17, 2024
Recommended Documents (1)
- Datasheet - Short-FormAS3824 Short-Form DatasheetRECOMMENDEDPDF 327 KB R16DO0040EU0130 Rev.1.30 Jul 17, 2024
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
Analog Products/Audio & Video/Display ICs /Backlight LED Drivers /AS3824
The AS3824 Renesas homepage has only SHOT FORM data sheet. Can I check the official data sheet??
May 7, 2025