Features
- Programmable gain amplifier with gains of 1 to 128
- Low noise: 7nV/√Hz @ PGA = 128
- Linearity error: 0.0002% FS
- Output word rates up to 4kSps
- Low-side switch for load cell power management
- +5V analog and +2.7V to +5V digital supplies
- ISL26102 in 24 Ld TSSOP
- ISL26104 in 28 Ld TSSOP
- ESD 7.5kV - HBM
Description
The ISL26102 and ISL26104 provide a low-noise programmable gain amplifier along with a 24-bit Delta-Sigma Analog-to-Digital Converter with two channel (ISL26102) or four channel (ISL26104) differential, multiplexed inputs. The devices feature exceptional noise performance for conversion rates ranging from 2. 5Sps to 4kSps. The on-chip low-noise programmable-gain amplifier provides gains ranging from 1 to 128, which supports ±19. 5mVFS from a 5V reference. The high input impedance allows direct connection of sensors such as load cell bridges to ensure the specified measurement accuracy without additional circuitry. The Delta-Sigma ADC features a 3rd-order modulator providing up to 21. 5 bit noise-free performance (10Sps), with user-selectable word rates. The converter can be operated from an external clock source, an external crystal (typically 4. 9152MHz), or the on-chip oscillator. The ISL26102 and ISL26104 offer a simple-to-use serial interface. The ISL26102 and ISL26104 are available in a Thin Shrink Small Outline Package (TSSOP). The devices are specified for operation over the automotive temperature range (-40°C to +105°C).
Parameters
| Attributes | Value | 
|---|---|
| Resolution (bits) | 24 | 
| Channels (#) | 2 | 
| Conversion Rate (Max) (kSPS) | 4 | 
| INL (%FS) | 0.0002 | 
| Analog Supply Voltage (V) | 4.75 - 5.25 | 
| Digital Supply Voltage (V) | 2.7 - 5.25 | 
| Supply Voltage (V) | 4.75 - 5.25 | 
| Power Consumption (mW) | 33.75 | 
| Noise (μVrms) | 0.007 | 
| Qualification Level | Standard | 
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) | 
|---|---|---|---|
| TSSOP | 7.8 x 4.4 x 0.00 | 24 | 0.7 | 
Applications
- Weigh scales
- Temperature monitors and controls
- Load safety systems
- Industrial process control
- Pressure sensors
Applied Filters:
 
