Overview
Description
The KAD5510P is a family of low power, high performance 10-bit analog-to-digital converters. Designed with Intersil’s proprietary FemtoCharge™ technology on a standard CMOS process, the family supports sampling rates of up to 250MSPS. The KAD5510P is part of a pin-compatible portfolio of 10-, 12- and 14-bit A/Ds with sample rates ranging from 125MSPS to 500MSPS. A Serial Peripheral Interface (SPI) port allows for extensive configurability, as well as fine control of various parameters such as gain and offset. Digital output data is presented in selectable LVDS or CMOS formats. The KAD5510P is available in a 48 Ld QFN package with an exposed paddle. Operating from a 1. 8V supply, performance is specified across the industrial operating temperature range (-40°C to +85°C). Key Specifications $ SNR = 60. 7dBFS for fIN = 105MHz (-1dBFS) $ SFDR = 86. 1dBc for fIN = 105MHz (-1dBFS) $ Total Power Consumption $$ 234/189mW at 250/125MSPS (DDR Mode)
Features
- 1.5GHz analog input bandwidth
- 60fs clock jitter
- Programmable gain, offset and skew control
- Over-range indicator
- Selectable clock divider: ÷1, ÷2 or ÷4
- Clock phase selection
- Nap and sleep modes
- Two's complement, gray code or binary data format
- DDR LVDS-compatible or LVCMOS outputs
- Programmable built-in test patterns
- Single-supply 1.8V operation
- Pb-free (RoHS compliant)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.56 MB | |
Brochure | PDF 5.41 MB 日本語 | |
Product Change Notice | PDF 388 KB | |
Application Note | PDF 433 KB | |
Guide | PDF 1.02 MB | |
Manual - Development Tools | PDF 509 KB | |
Application Note | PDF 503 KB | |
Application Note | PDF 1.08 MB | |
Application Note | PDF 287 KB | |
9 items
|
Design & Development
Software & Tools
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: