Skip to main content
Renesas Electronics Corporation

Overview

Description

The ISL28633EV2Z board allows simple evaluation of the ISL28633 5V zero-drift programmable gain instrumentation amplifiers. The board is designed with all the necessary components to easily connect the high-performance amplifier to an external signal. It can operate from a single supply of +2.5V to +5.5V or a dual supply of ±1.25V to ±2.75V.

Eval BoardBase ProductOutputSelectable Gain Options
ISL28533EV2ZISL28533Single-Ended1, 2, 4, 5, 10, 20, 40, 50, 100
ISL28534EV2ZISL28534Single-Ended1, 2, 10, 50, 100, 200, 300, 500, 1000
ISL28535EV2ZISL28535Single-Ended1, 100, 120, 150, 180, 200, 300, 500, 1000
ISL28633EV2ZISL28633Differential1, 2, 4, 5, 10, 20, 40, 50, 100
ISL28634EV2ZISL28634Differential1, 2, 10, 50, 100, 200, 300, 500, 1000
ISL28635EV2ZISL28635Differential1, 100, 120, 150, 180, 200, 300, 500, 1000

Features

  • Ultra-high precision front-end amplifier
  • Zero-drift instrumentation amplifier
  • Pin selectable 9 gain settings: G = 1 to 1,000
  • Rail-to-rail input/output
  • Differential output
  • RFI-filtered inputs improve EMI rejection
  • Single supply: 2.5V to 5.5V
  • Dual supply: ±1.25V to ±2.75V
  • Low input offset: 5µV, Max
  • Low input offset drift: 50nV/°C, Max
  • High CMRR: 138dB, G = 100
  • Low gain error: <0.4%, All Gains, Max
  • Gain bandwidth: 2.3MHz
  • Input voltage noise (0.1Hz to 10Hz): 0.4µVP-P
  • Operating temperature range: -40 °C to +125 °C

Applications

Documentation

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?