Overview
Description
The READ4304G is an input and output full range quad CMOS operational amplifier realizing high drivability and slew rate. This IC can be used in minimum operating supply voltage from 2.5V and in wide ambient temperature range from -40°C to +105°C.
Available in 14 pin TSSOP package.
Features
- Low voltage single supply operation: VDD = 2.5V to 5.5V
- Low input offset voltage: VIO ≤ ±6.0mV
- Low input bias current: IB ≤ (1pA)
- Wide output voltage range: VOUT : VSS+0.1V to VDD-0.1V (at Io = 5mA)
- Supply current (per channel) : IDD = 0.75mA typical
- High slew rate: SR = 8V/μs typical
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.85 MB 日本語 | |
Brochure | PDF 5.41 MB 日本語 | |
Product Reliability Report | PDF 133 KB | |
3 items
|
Design & Development
Product Options
Applied Filters: