Features
- 2 configurable serial outputs
- 3 V, 1.8 V single supplies
- Compliant with JESD204A serial transmission standard
- Dual channel 11-bit pipelined ADC core
- Duty cycle stabilizer
- Flexible input voltage range: 1 V (p-p) to 2 V (p-p)
- High IF capability
- HVQFN56 package
- Input bandwidth, 600 MHz
- Offset binary, 2's complement, gray code
- Pin compatible with the ADC1213D series, ADC1413D series and the ADC1613D
- series
- Power-down and Sleep modes
- SNR, 67 dBFS
- SFDR, 90 dBc
- SPI interface
Description
The ADC1113D is a dual channel 11-bit Analog-to-Digital Converter (ADC) optimized for high dynamic performances and low power at sample rates up to 125 Msps. Pipelined architecture and output error correction ensure the ADC1113D is accurate enough to guarantee zero missing codes over the entire operating range. Supplied from a 3 V source for analog and a 1.8 V source for the output driver, it has two serial outputs, which are compliant with the JESD204A standard. An integrated SPI (Serial Peripheral Interface) allows the user to easily configure the ADC.
Applied Filters: