Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Devices QML qualified in accordance with MIL-PRF-38535
  • Detailed electrical and screening requirements are contained in SMD# 5962-96716 and Renesas' Intersil QM Plan
  • 1.25 micron radiation hardened SOS CMOS
  • Total dose >300K RAD (Si)
  • Single Event Upset (SEU) immunity: <1 x 10-10 errors/bit/day (Typ)
  • SEU LET threshold >100 MEV-cm2/mg
  • Dose rate upset >1011 RAD (Si)/s, 20ns pulse
  • Dose rate survivability >1012 RAD (Si)/s, 20ns pulse
  • Latch-up free under any conditions
  • Military temperature range -55 °C to +125 °C
  • Significant power reduction compared to ALSTTL logic
  • DC operating voltage range 4.5V to 5.5V
  • Input logic levels
  • VIL = 0.8V Max
  • VIH = VCC/2 Min
  • Input current ≤ 1µA at VOL, VOH
  • Fast propagation delay 25ns (Max), 16ns (Typ)

Description

The Intersil ACTS161MS is a radiation hardened 4-bit binary synchronous counter, featuring asynchronous reset and load ahead carry logic. The ACTS161MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS logic family. The ACTS161MS is supplied in a 16-lead ceramic flatpack (K suffix) or a ceramic dual in-line package (D suffix).

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)
ACTS161DMSRObsoleteN/AOut of StockSBDIP16#TubeNot Applicable2.5mm20.3 x 7.5 x 2.415962F9671601VECExemptGold Plate over compliant Undercoat-e425-55 to +125°C
ACTS161KMSRObsoleteN/AOut of StockCFP16#TrayNot Applicable1.3mm10.4 x 6.9 x 0.005962F9671601VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?