Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 1.25 Micron Radiation Hardened SOS CMOS
  • Total Dose 300K RAD (Si)
  • Single Event Upset (SEU) Immunity <1 x 10-10 Errors/Bit-Day (Typ)
  • SEU LET Threshold >80 MEV-cm2/mg
  • Dose Rate Upset >1011 RAD (Si)/s, 20ns Pulse
  • Latch-Up Free Under Any Conditions
  • Military Temperature Range: -55°C to +125°C
  • Significant Power Reduction Compared to ALSTTL Logic
  • DC Operating Voltage Range: 4.5V to 5.5V
  • Input Logic Levels
  • VIL = 30% of VCC Max
  • VIH = 70% of VCC Min
  • Input Current ≤1µA at VOL, VOH

Description

Support is limited to customers who have already adopted these products.

The Intersil ACS373MS is a radiation hardened octal transparent latch with three-state outputs. The outputs are transparent to the inputs when the latch enable (LE) is high. When the LE goes low, the data is latched. When the Output Enable (OE) is high, the outputs are in the high impedance state. The latch operation is independent of the state of the output enable. The ACS373MS utilizes advanced CMOS/SOS technology to achieve high-speed operation. This device is a member of the radiation hardened, high-speed, CMOS/SOS Logic Family.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreeMOQTemp. Range (°C)
ACS373DMSRObsoleteN/AOut of StockSBDIP20#Tube2.5mm25.4 x 7.5 x 2.415962-95655No15-55 to +125°C
ACS373KMSRObsoleteN/AOut of StockCFP20#Tray1.3mm12.7 x 7.5 x 0.005962-95655No15-55 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?