Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • QML Qualified Per MIL-PRF-38535 Requirements
  • 1.25 Micron Radiation Hardened SOS CMOS
  • Radiation Environment
  • Latch-Up Free Under Any Conditions
  • Total Dose 3 x 105 RAD(Si)
  • SEU Immunity <1 x 10-10 Errors/Bit/Day
  • SEU LET Threshold >100MeV/(mg/cm2)
  • Input Logic Levels VIL = (0.3)(VCC), VIH = (0.7)(VCC)
  • Output Current ±8mA (Min)
  • Quiescent Supply Current 100µA (Max)
  • Propagation Delay 15ns (Max)

Description

Support is limited to customers who have already adopted these products.

The Radiation Hardened ACS04MS is a Hex Inverter. This device simply inverts the level present on each input. All inputs are buffered and the outputs are designed for balanced propagation delay and transition times. The ACS04MS is fabricated on a CMOS Silicon on Sapphire (SOS) process, which provides an immunity to Single Event Latch-up and the capability of highly reliable performance in any radiation environment. These devices offer significant power reduction and faster performance when compared to ALSTTL types. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed below must be used when ordering. Detailed Electrical Specifications for the ACS04MS are contained in SMD 5962-98603.

Applications

  • High Speed Control Circuits
  • Sensor Monitoring
  • Low Power Designs
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePitch (mm)Pkg. Dimensions (mm)DLA SMDPb (Lead) FreeMOQTemp. Range (°C)
ACS04DMSR-03ObsoleteN/AOut of StockSBDIP14#Tube2.5mm19.0 x 7.4 x 2.415962-98603No15-55 to +125°C
ACS04KMSR-03ObsoleteN/AOut of StockCFP14#Tray1.3mm9.8 x 6.5 x 0.005962-98603No15-55 to +125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?