| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (AA1A3Q-T-A) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Function | On-chip Resistor NPN Silicon Epitaxial Transistor For Mid-speed Switching |
| Icc (Typical) (mA) | 100 |
| Lead Compliant | Yes |
| MOQ | 2500 |
| Pb (Lead) Free | Yes |
| Tape & Reel | No |
| VCEO (V) | 50 |
| Vcbo (V) | 60 |
| Vebo (V) | 5 |
Support is limited to customers who have already adopted these products.
Renesas' transistors have a built-in resistor in the base or between the base and the emitter, enabling the reduction of mounting area and the number of parts.