Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
19-Output DB1900ZL PCIe Zero-Delay/Fanout Clock Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NHG80
Lead Count (#):80
Pkg. Dimensions (mm):6.0 x 6.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)80
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
App Jitter CompliancePCIe Gen1, PCIe Gen2, PCIe Gen3, PCIe Gen4, QPI, UPI, 25G EDR, IF-UPI, PCIe Gen5, DB2000Q
Qty. per Reel (#)0
Qty. per Carrier (#)490
Pb (Lead) FreeYes
Pb Free Categorye4 NiPdAu
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
Accepts Spread Spec InputYes
Advanced FeaturesMultiple SMBus addresses
ArchitectureCommon, SRIS, SRNS
C-C Jitter Max P-P (ps)50
Chipset ManufacturerIntel
Chipset NameC600, Patsburg, Wellsburg, Lewisburg
Clock Spec.DB1900Z v1.7 Derivative
Core Voltage (V)3.3V
Diff. Input SignalingHCSL
Diff. Inputs1
Diff. Output SignalingLP-HCSL
Diff. Outputs19
Diff. Termination Resistors0
Feedback InputNo
FunctionZero Delay Buffer
Input Freq (MHz)33 - 150
Input TypeHCSL
Inputs (#)1
Length (mm)6
MOQ490
Output Banks (#)1
Output Enable (OE) Pins8
Output Freq Range (MHz)1 - 400
Output Impedance85
Output Skew (ps)85
Output TypeLP-HCSL
Output Voltage (V)0.7V
Outputs (#)19
PLLYes
Package Area (mm²)100
Pitch (mm)0.5
Pkg. Dimensions (mm)6.0 x 6.0 x 0.85
Pkg. TypeVFQFPN
Power Consumption Typ (mW)712
Price (USD)$3.86444
Product CategoryPCI Express Clocks, Processor Clock Buffers, Zero Delay Buffers
Prog. ClockYes
Prog. InterfaceSMBUS
Reference OutputNo
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Thickness (mm)0.85
Width (mm)6

Description

The 9ZXL1951D is a second-generation, enhanced performance DB1900ZL derivative buffer. The part is a pin-compatible upgrade to the 9ZXL1951A, offering a much improved phase jitter performance. It has 8 OE# pins that can be configured via SMBus to control up to 16 of the device's 19 outputs, and is packaged in a 6 x 6 mm QFN package for maximum space savings. A fixed external feedback maintains low drift for critical QPI/UPI applications.