Skip to main content
Renesas Electronics Corporation
Alternative(s) Available

Features

  • LP-HCSL outputs; up to 90% IO power reduction, better signal integrity over long traces
  • Direct connect to 85Ω transmission lines; eliminates 60 termination resistors, saves 103mm² area
  • Pin compatible with the 9ZXL1530; easy upgrade to reduced board space
  • 64-VFQFPN package; smallest 15 output Z-buffer
  • Fixed feedback path: ~ 0ps input-to-output delay
  • 9 selectable SMBus addresses; multiple devices can share the same SMBus segment
  • Separate VDDIO for outputs; allows maximum power savings
  • PLL or bypass mode; PLL can de-jitter incoming clock
  • 100MHz and 133.33MHz PLL mode; legacy QPI/UPI support
  • Selectable PLL BW; minimizes jitter peaking in downstream PLLs
  • Spread spectrum compatible; tracks spreading input clock for EMI reduction
  • SMBus interface; unused outputs can be disabled
  • 15 LP-HCSL Differential Output Pairs w/integrated terminations (Zo = 85Ω)

Description

The 9ZXL1550 is a DB1900Z derivative buffer utilizing Low-Power HCSL (LP-HCSL) outputs to increase edge rates on long traces, reduce board space, and reduce power consumption by more than 50% from the original 9ZX21501. It is pin-compatible with the 9ZXL1530 and has the output terminations integrated. It is suitable for PCI Express Gen 1/2/3 or QPI/UPI applications and uses fixed external feedback to maintain low drift for demanding QPI/UPI applications.

Parameters

AttributesValue
Diff. Outputs15
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)33 - 150
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)535
Supply Voltage (V)1.05 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors0
Package Area (mm²)81
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)33 - 150
FunctionBuffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.7
Product CategoryProcessor Clock Buffers, Zero Delay Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN9.0 x 9.0 x 0.9640.5

Applied Filters: