Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available
9ZXL1251E - 12-Output DB1200ZL PCIe Clock Clock Buffer
  • Notes:Pin-to-pin with improved performance

Features

  • 85Ω low-power push-pull HCSL outputs; eliminate 24 resistors, save 41mm² of area
  • Pin-compatible with 9ZX21201 and 9ZXL1231; easy path to power and area savings
  • Space-saving 64-pin VFQFPN package
  • Fixed feedback path for 0 ps input-to-output delay
  • 9 selectable SMBus addresses; multiple devices can share the same SMBus segment
  • 12 OE# pins; hardware control of each output
  • PLL or bypass mode; supports common and separate clock architectures
  • Selectable PLL bandwidth; minimizes jitter peaking in downstream PLLs
  • Spread spectrum compatible; tracks spreading input clock for low EMI
  • -40 °C to +85 °C device available; supports demanding environmental applications

Description

The 9ZXL1251 meets the demanding requirements of the Intel DB1200ZL specification, including the critical low-drift requirements of Intel CPUs. It is pin-compatible with the 9ZXL1231 and integrates 24 termination resistors, saving 41mm² board area.

Parameters

AttributesValue
Diff. Outputs12
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)25 - 150
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)445
Supply Voltage (V)1.05 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors24
Package Area (mm²)81
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)33 - 150
FunctionBuffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.7
Product CategoryProcessor Clock Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN9.0 x 9.0 x 0.9640.5
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
9ZXL1251AKILFActiveAvailableOut of StockVFQFPN1ku | $3.2864#Tray30207#Yese3 Sn-40 to 85°CTAIWANTAIWAN
9ZXL1251AKILFTActiveN/AOut of StockVFQFPN1ku | $3.2864#Reel33000#0Yese3 Sn-40 to 85°CTAIWANTAIWAN
9ZXL1251AKLFActiveAvailableOut of StockVFQFPN64#Tray30207#Yese3 Sn0 to 70°C
9ZXL1251AKLFTActiveN/AOut of StockVFQFPN64#Reel33000#0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?