Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • LP-HCSL outputs; eliminate 24 resistors, save 41mm² of area
  • PCIe Gen 1–5 compliance
  • 12 OE# pins; hardware control of each output
  • 9 selectable SMBus addresses; multiple devices can share the same SMBus segment
  • Selectable PLL BW; minimizes jitter peaking in cascaded PLL topologies
  • Hardware/SMBus control of PLL bandwidth and bypass; change mode without power cycle
  • Spread spectrum compatible; tracks spreading input clock for EMI reduction
  • 100MHz and 133.33MHz PLL Mode; UPI and legacy QPI support
  • 9mm x 9mm 64-VFQFPN package; small board footprint

Description

The 9ZXL1231E is a second-generation, enhanced-performance DB1200ZL differential buffer. The part is a pin-compatible upgrade to the 9ZXL1231A while offering much-improved phase jitter performance and increased system security features. A fixed external feedback maintains low drift for critical QPI/UPI applications.

Parameters

AttributesValue
Diff. Outputs12
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 400
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)481
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors24
Package Area (mm²)81
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)33 - 150
FunctionZero Delay Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.7
Product CategoryPCI Express Clocks, Processor Clock Buffers, Zero Delay Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN9.0 x 9.0 x 0.9640.5

Applications

  • Servers/High-performance computing
  • nVME storage
  • Networking
  • Accelerators
  • Industrial control

Applied Filters: