Skip to main content
Renesas Electronics Corporation
Alternative(s) Available
9ZXL1550D - 15-Output DB1900ZL PCIe Zero-Delay/Fanout Clock Buffer
  • Notes:Improved performance, reduced external components

Features

  • Fifteen 0.7V HCSL differential output pairs
  • Phase jitter: PCIe Gen3 < 1ps rms
  • Phase jitter: PCIe Gen2 < 3.1ps rms
  • Phase jitter: PCIe Gen1 < 86ps peak to peak
  • Phase jitter: QPI 9.6GT/s < 0.2ps rms
  • Supports zero delay buffer mode and fanout mode
  • Bandwidth programming available
  • 9 selectable SMBus addresses
  • 7 OE# pins; 90–140MHz operation in PLL mode
  • 33–150MHz operation in Bypass mode

Description

The 9ZX21501 is an Intel™ DB1900Z-compatible differential buffer suitable for PCI Express Gen3 or QPI applications. The part is backwards compatible to PCIe Gen1 and Gen2. A fixed external feedback maintains low drift for critical QPI applications.

Parameters

AttributesValue
Diff. Outputs15
Diff. Output SignalingHCSL
Output Freq Range (MHz)33 - 150
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)1287
Supply Voltage (V)3.3 - 3.3
Output TypeHCSL
Diff. Termination Resistors64
Package Area (mm²)81
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)33 - 150
FunctionBuffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.7
Product CategoryProcessor Clock Buffers, Zero Delay Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN9.0 x 9.0 x 0.9640.5

Applied Filters: