Skip to main content

Features

  • 12 - 0.7V HCSL differential output pairs
  • Phase jitter: PCIe Gen3 < 1ps rms
  • Phase jitter: PCIe Gen2 < 3.1ps rms
  • Phase jitter: PCIe Gen1 < 86ps peak to peak
  • Phase jitter: QPI 9.6GT/s < 0.2ps rmsSupports zero delay buffer mode and fanout mode
  • Bandwidth programming available
  • 9 selectable SMBus Addresses
  • 4 OE# pins90-147 MHz operation in PLL mode
  • 33-150 MHz operation in Bypass mode

Description

The 9ZX21200 is a small-footprint 12-output differential buffer that meets all the performance requirements of the Intel DB1200Z specification. The 9ZX21200 is backwards compatible to PCIe Gen1 and Gen2 applications. A fixed, internal feedback path maintains low drift for critical QPI applications. In bypass mode, the 9ZX21200 can provide outputs up to 150MHz.

Parameters

Attributes Value
Chipset Manufacturer Intel
Clock Spec. DB1200Z v0.7 Derivative
Diff. Outputs 12
Diff. Output Signaling HCSL
Output Enable (OE) Pins 4
Output Freq Range (MHz) -
Diff. Inputs 1
Diff. Input Signaling HCSL
Accepts Spread Spec Input Yes
Power Consumption Typ (mW) 858
Advanced Features Multiple SMBus addresses, HW PLL mode control
App Jitter Compliance PCIe Gen1, PCIe Gen2, PCIe Gen3, QPI
Package Area (mm²) 64

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
VFQFPN 8.0 x 8.0 x 0.85 56 0.5

Applied Filters: