Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 2 configurable low-drift I2O delays up to 2.9ns; maintain transport delay for various topologies
  • LP-HCSL outputs; eliminate 24 resistors
  • 9 selectable SMBus addresses; multiple devices can share the same SMBus segment
  • Separate VDDIO for outputs; allows maximum power savings
  • PLL or Bypass Mode; PLL can de-jitter incoming clock
  • Hardware or software-selectable PLL BW; minimizes jitter peaking in downstream PLLs
  • Spread spectrum compatible; tracks spreading input clock for EMI reduction
  • SMBus interface; software can modify device settings without hardware changes
  • 10mm x 10mm 72-QFN package; small board footprint

Description

The 9ZML1232E is a second-generation 2-input/12-output differential mux for Intel Purley and newer platforms. It exceeds the demanding DB1200ZL performance specifications and is backward compatible with the 9ZML1232B. The device utilizes Low Power HCSL-compatible outputs to reduce power consumption and termination resistors. It is suitable for PCI Express Gen 1-4 or QPI/UPI applications, and provides two configurable low-drift I2O settings, one for each input channel, to allow I2O tuning for various topologies.

Parameters

AttributesValue
Diff. Outputs12
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 400
Diff. Inputs2
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)482
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors24
Package Area (mm²)100
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)2
Input Freq (MHz)33 - 150
Additive Phase Jitter Typ RMS (fs)109
FunctionMultiplexer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.7
Product CategoryClock Multiplexers, PCI Express Clocks, Processor Clock Buffers, Zero Delay Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN10.0 x 10.0 x 1.0720.5

Applied Filters: