Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Industry’s widest selection of "Atomic" clocks – one-stop-shop for any application
  • Industrial temperature grade parts available for systems that must function in demanding environments
  • Integrated series resistors and voltage regulators for differential outputs. Minimal external component count with maximum performance
  • PCI Express® Gen 2 on many devices for higher performance and increased system margin.
  • VDD_IO rail on many devices for maximum power savings
  • 1.5V core operation on some devices minimizes power consumption
  • Wide range of I/O configurations allows "right-sizing" the clock to the design, resulting in the smallest footprint device for the application.

Description

An enormous number of internet-connected devices use Intel’s Atom™ CPU. While some of these devices are in familiar applications, like desktop and notebook PCs, many Atom CPUs are used in embedded applications such as communications equipment, industrial control, and micro-servers. Renesas has the industry’s broadest line of Atomic clocks so no matter what the application, we have the perfect clocking device.

The datasheet for the 9VRS4338 is available under NDA. Contact your local Renesas sales office to request a datasheet.

Applied Filters: