Skip to main content

Features

  • Low-Power HCSL (LP-HCSL) 85Ω outputs eliminate 80 resistors, saving 130mm2 of area
  • Low-Power HCSL (LP-HCSL) outputs reduce device power consumption by 50%
  • 8 OE# pins configurable to control up to 20 outputs
  • 9 selectable SMBus addresses
  • Spread spectrum compatible
  • 10mm × 10mm 72-VFQFPN package

Description

The 9QXL2000B is a 20-output very-low-additive phase jitter fanout buffer for PCIe Gen 4 and Gen 5. It offers integrated terminations for 85Ω transmission lines with individual output impedance trim and via SMBus registers.

Parameters

AttributesValue
Diff. Outputs20
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 400
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)594
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors24
Package Area (mm²)81
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)1 - 400
FunctionFanout Buffer
Input TypeHCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.7
Product CategoryPCI Express Clocks, Processor Clock Buffers, Zero Delay Buffers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN10.0 x 10.0 x 1.0720.5

Applications

  • Servers
  • Storage
  • Networking
  • SSDs

Applied Filters: