Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NLG32
Lead Count (#):32
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)32
Pb (Lead) FreeYes
Carrier TypeReel
App Jitter CompliancePCIe Gen1, PCIe Gen2
C-C Jitter Max P-P (ps)85
Chipset ManufacturerIntel
Clock Spec.CK505v1.1 Derivative
Core Voltage (V)3.3
Die FormNo
Diff. Output SignalingHCSL
Freq. Accuracy Init. (± PPM)100
FunctionClock Generator
Input Freq (MHz)14.32 - 14.32
Length (mm)5
MOQ2500
Moisture Sensitivity Level (MSL)3
Output Freq Range (MHz)14.32 - 133.33
Output Skew (ps)100
Output Voltage (V)3.3V, 0.7V
Outputs (#)6
PCIe GenerationGen1, Gen2
Package Area (mm²)25
Pb Free Categorye3 Sn
Phase Jitter Max RMS (ps)3.1
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)0.9
Width (mm)5
Xtal Freq (MHz)14.32 - 14.32
Xtal Inputs (#)1