Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
64-Pin CK505 Compatible Clock with Fully Integrated Voltage Regulator + Integrated Series Resistor

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG64
Lead Count (#):64
Pkg. Dimensions (mm):17.0 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)64
Pb (Lead) FreeYes
Carrier TypeTube
100M Non-SSC Outputs1
100M SSC Outputs12
25M Outputs1
Advanced FeaturesCPU 100M-400M output pair(s), SRC/DOT96 output pair(s), SRC/SE output pair(s), 14.318M output(s), 48M output(s), Integrated VREG
App Jitter CompliancePCIe Gen1, PCIe Gen2
C-C Jitter Max P-P (ps)85
Chipset ManufacturerIntel
Clock Spec.CK505 Derivative
Core Voltage (V)3.3
Die FormNo
Diff. Output SignalingHCSL
Diff. Termination Resistors0
Freq. Accuracy Init. (± PPM)100
FunctionClock Generator
Input Freq (MHz)14.3182 - 14.3182
Input TypeCrystal
Length (mm)17
MOQ84
Moisture Sensitivity Level (MSL)1
Output Freq Range (MHz)14.32 - 400
Output Skew (ps)100
Output Voltage (V)3.3V, 0.7V
Outputs (#)21
PCI 33.33M Outputs (#)5
PCIe GenerationGen1, Gen2
Package Area (mm²)103.7
Pb Free Categorye3 Sn
Phase Jitter Max RMS (ps)3.1
Pitch (mm)0.5
Pkg. Dimensions (mm)17.0 x 6.1 x 1.0
Power Consumption Typ (mW)383
Qty. per Carrier (#)28
Qty. per Reel (#)0
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)1.05 - 3.3
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)6.1
Xtal Freq (MHz)14.32 - 14.32
Xtal Inputs (#)1

Description

The 9LRS3165 is a CK505-compatible clock with fully integrated voltage regulator and internal series resistor on differential outputs.

Output Features:

  • 2 - CPU differential low-power push-pull pairs
  • 9 - SRC differential low-power push-pull pairs
  • 1 - CPU/SRC selectable differential low-power push-pull pair
  • 1 - SRC/DOT selectable differential low-power push-pull pair
  • 5 - PCI, 33MHz
  • 1 - PCI_F, 33MHz free running
  • 1 - USB, 48MHz
  • 1 - REF, 14.318MHz