Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 2 - CPU differential low power push-pull pairs
  • 7 - SRC differential low power push-pull pairs
  • 1 - CPU/SRC selectable differential low power push-pull
  • pair1 - SRC/DOT selectable differential low power push-pull
  • pair5 - PCI, 33MHz
  • 1 - PCI_F, 33MHz free running
  • 1 - USB, 48MHz
  • 1 - REF, 14.318MHz

Description

IDT9LPRS502 follows Intel CK505 Yellow Cover specification. This clock synthesizer provides a single chip solution for next generation P4 Intel processors and Intel chipsets. IDT9LPRS502 is driven with a 14.318MHz crystal. It also provides a tight ppm accuracy output for Serial ATA and PCI-Express support.
Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
9LPRS502SFLFObsoleteN/AOut of StockSSOP56#CYesTube
9LPRS502SFLFTObsoleteN/AOut of StockSSOP56#CYesReel
9LPRS502SGLFObsoleteN/AIn StockTSSOP56#CYesTube
9LPRS502SGLFTObsoleteN/AOut of StockTSSOP56#CYesReel
9LPRS502SKLFObsoleteN/AOut of StockVFQFPN56#CYesTray
9LPRS502SKLFTObsoleteN/AOut of StockVFQFPN56#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?