Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
64-pin CK505 w/Fully Integrated Voltage Regulator + Integrated Series Resistor

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG64
Lead Count (#):64
Pkg. Dimensions (mm):17.0 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTSSOP
Lead Count (#)64
Pb (Lead) FreeYes
Carrier TypeReel
App Jitter CompliancePCIe Gen1
C-C Jitter Max P-P (ps)85
Chipset ManufacturerIntel
Clock Spec.CK505 Derivative
Core Voltage (V)3.3
Die FormNo
Diff. Output SignalingHCSL
Freq. Accuracy Init. (± PPM)100
FunctionClock Generator
Input Freq (MHz)14.32 - 14.32
Length (mm)17
MOQ2000
Moisture Sensitivity Level (MSL)1
Output Freq Range (MHz)14.32 - 400
Output Skew (ps)100
Output Voltage (V)3.3V, 0.7V
Outputs (#)21
PCIe GenerationGen1
Package Area (mm²)103.7
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)17.0 x 6.1 x 1.0
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Supply Voltage (V)1.05 - 3.3
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)1
Width (mm)6.1
Xtal Freq (MHz)14.32 - 14.32
Xtal Inputs (#)1

Description

CK505 compliant clock with fully integrated voltage regulator and Internal series resistor on differential outputs.